WER106FH2DNW5

Series
- Fluid and electrical energy transfer
- Standardised and packaged
- Short set up time for maintenance work
- Custom-specifically modifiable
Technical Data
compatible with | Fix part |
Transmission mode | fluidic |
Fixing thread | G1/4" |
Number of fluid couplings | 2 |
Nominal diameter | 5 |
Flow per connector max. | 12 [l/min] |
Operating pressure max. | 350 [bar] |
Operating pressure max. | 15 [bar] |
Weight | 0.35 [kg] |