WER106FL0335

Series
- Fluid and electrical energy transfer
- Standardised and packaged
- Short set up time for maintenance work
- Custom-specifically modifiable
Technical Data
compatible with | Fix part |
Transmission mode | electrical |
Connection type | Plug-in Connector |
Connection type | FRL |
Connection type | Customizable |
No. of contacts | 3 |
Nominal current | 150 [A] |
Supply voltage | 630 [V AC] |
Weight | 0.95 [kg] |