WER2000FIL01-00-A

Series
- Fluid and electrical energy transfer
- Standardised and packaged
- Short set up time for maintenance work
- Custom-specifically modifiable
Technical Data
compatible with | Fix part |
Transmission mode | electrical |
Connection type | Male |
Data transmission | IO-Link |
Connection assignment | 5-pole |
Fixing thread | M12 |
Weight | 0.050 [kg] |