Tool Changers
Series WWR

- Secure hold during pressure drop
A redundant system, created by the combination of spring accumulator and a self locking mechanism, guarantees a safe machine - Extremely flat design
This structure reduces the moment load for your robot to a minimum and makes it possible to use smaller and more affordable sizes - Inexhaustible variety of media transfer systems
No matter which medium you would like to transmit, we will draw from our wealth of experience in implementing projects and find a solution to suit your needs!
Installation Size: WWR40
Installation Size: WWR50
Installation Size: WWR63
Installation Size: WWR80
Installation Size: WWR100
Installation Size: WWR125

- Energy element
included in scope of delivery - Drive
double-acting pneumatic cylinder - Integrated spring
energy storage in case of drop in pressure - Robot flange
partial mounting circle in accordance with EN ISO 9409-1 - Piston position sensing
via magnetic field sensor - Locking bolt
adapted to the clamping sleeve - Locking sleeve
high moment capacity - Integrated air feed-through
air / vaccum transfer from fix to loose part, hoseless control possible