Separators
Series VEG
- Hardened stainless steel guide
This guide is robust, reliable and durable: Exactly what you need for your application! - Decide for yourself!
Sensing via magnetic field sensors or inductive proximity switches: Unlike the benchmark, you are free to choose! - Failure-free continuous operation
Our uncompromising "Made in Germany" quality guarantees up to 10 million maintenance-free cycles
Series features
- 10 million maintenance-free cycles (max.)
- IP40
- Magnetic field sensor
- Inductive sensor
Installation Size: VEG10
Order-No. | Stroke per tapped rod | Force in extend | Force in retract | |
---|---|---|---|---|
VEG10-B | 10 [mm] | 40 [N] | 30 [N] |
Installation Size: VEG14
Order-No. | Stroke per tapped rod | Force in extend | Force in retract | |
---|---|---|---|---|
VEG14-B | 20 [mm] | 80 [N] | 65 [N] |
Installation Size: VEG15
Order-No. | Stroke per tapped rod | Force in extend | Force in retract | |
---|---|---|---|---|
VEG15-B | 40 [mm] | 80 [N] | 65 [N] |
Installation Size: VEG22
Order-No. | Stroke per tapped rod | Force in extend | Force in retract | |
---|---|---|---|---|
VEG22-B | 30 [mm] | 220 [N] | 170 [N] |
Installation Size: VEG23
Order-No. | Stroke per tapped rod | Force in extend | Force in retract | |
---|---|---|---|---|
VEG23-B | 60 [mm] | 220 [N] | 170 [N] |
- Tapped rod
hardened steel - Mounting
individual seperator finger mounting - Square guide
rugged, high forces and moments capacity - Mounting and positioning
mounting possible from several sides for versatile positioning - Drive
double-acting pneumatic cylinder - Energy supply
- Sensing
groove for positioning of the magnetic field sensor - Permanent magnet
installed in piston area