DES140-99

Flat Swivel Units
Series DES

"The unique"

  • Decide for yourself!
    With the standard motor or motors from another manufacturer - You decide what harmonises the best with your system
  • Integrated media transmission
    The D1 media exchanger makes cable breaks and undefined interference contours through the power supply line a thing of the past
  • Freely positionable
    No matter whether your task involves rotating, lifting or cycling: The unit is universally usable and can be uniquely adjusted to your application
add to request cart add to compare
Equipment/Options
  • 5 million maintenance-free revolutions (max.)
  • Electrical feed-through
  • Fluid feed-through
  • IP54
  • Self locking mechanism
  • Continuously variable positions
  • Adjustable swivel angle
  • Profibus
  • Profinet, EtherCat, EtherNet/IP, Sercos
  • unpowered; installation provided by customer
  • with drive
Technical Data
DriveSpecific to the customer
Self locking mechanismHelical gear / worm gear
Power transferHelical gear / worm gear
Repetition accuracy +/-0.1 [°]
Operating temperature5 ... +80 [°C]
Protection to IEC 60529IP54
Weight4 [kg]
Benefits in detail
  1. Energy supply
    motor cable, female encoder cable, male
  2. Drive
    AC servo motor
  3. Intake flange
    for connection to application-specific adapter plate (to be produced by the customer) simple tool connection
  4. Central bore
    for cable feed-through
  5. Mounting and positioning
    mounting possible from several sides for versatile positioning
  6. Robust, lightweight housing
    Hard-coated aluminum alloy
  7. Force transfer
    tooth belt/gear rack/worm gear