SH50

Technical Data
Stroke | 50 [mm] |
Pressure force max. | 170 [N] |
Retraction force | 100 [N] |
Air volume per cycle | 30 [cm³] |
Operating temperature | 5 ... +80 [°C] |
Weight | 0.18 [kg] |
Stroke | 50 [mm] |
Pressure force max. | 170 [N] |
Retraction force | 100 [N] |
Air volume per cycle | 30 [cm³] |
Operating temperature | 5 ... +80 [°C] |
Weight | 0.18 [kg] |