Series
- Application
For simple 90° angle fixing with low stresses
Installation Size: SO-134
Order-No. | Dimension A | Dimension B | Weight | |
---|---|---|---|---|
SO-13420020 | 20 [mm] | 20 [mm] | 25 [g] | |
SO-13440040 | 40 [mm] | 40 [mm] | 60 [g] |
Order-No. | Dimension A | Dimension B | Weight | |
---|---|---|---|---|
SO-13420020 | 20 [mm] | 20 [mm] | 25 [g] | |
SO-13440040 | 40 [mm] | 40 [mm] | 60 [g] |