Joint angle piece
Series SO-261

  • For adapting the following elements to inclined surfaces
  • Suitable for angle pieces and suction fingers Joint swivels through 180°
Installation Size: SO-261
Order-No.Dimension ADimension BDimension C
SO-2611003010 [mm]16 [mm]11 [mm]
SO-2611006010 [mm]16 [mm]11 [mm]
SO-2611009010 [mm]16 [mm]11 [mm]
SO-2611504515 [mm]22 [mm]14 [mm]
SO-2611509015 [mm]22 [mm]14 [mm]
SO-2611513015 [mm]22 [mm]14 [mm]
SO-2612004520 [mm]26 [mm]16 [mm]
SO-2612009020 [mm]26 [mm]16 [mm]
SO-2612013020 [mm]26 [mm]16 [mm]