SO-30311020

Suction finger spring-loaded
Series SO-303

  • Spring-loaded suction cups for contact surfaces at right angles to suction cup Suitable for mini and bellows cups
Technical Data
G1M5
G2M5
Dimension A10 [mm]
Dimension B26 [mm]
Dimension L min.56 [mm]
Dimension L max.76 [mm]
Weight14 [g]