SO-30332020
Series
- Spring-loaded suction cups for contact surfaces at right angles to suction cup Suitable for mini and bellows cups
Technical Data
G1 | G1/8" |
G2 | G1/8" |
Dimension A | 20 [mm] |
Dimension B | 53 [mm] |
Dimension L min. | 89 [mm] |
Dimension L max. | 109 [mm] |
Weight | 74 [g] |