Suction cups
Series OV
- Range of applications
Long, narrow and slightly uneven surfaces - Special features
Depending on type, metallic base plate Flexible seal lips Ear clamp to prevent rotation, supplied with product
Installation Size: OV3-10
Installation Size: OV5-15
Installation Size: OV6-18
Installation Size: OV8-24
Installation Size: OV10-30
Installation Size: OV12-36
Installation Size: OV15-45
Installation Size: OV20-60
Installation Size: OV25-75
Installation Size: OV28-85
Installation Size: OV35-100
Order-No. | Vacuum force theoretical | Volume | Connection type | |
---|---|---|---|---|
OV35-100 | 240 [N] | 11.8 [cm³] | 2 | |
OV35-100L | 240 [N] | 11.8 [cm³] | 2 | |
OV35-100SI | 240 [N] | 11.8 [cm³] | 2 | |
OV35-100NA | 240 [N] | 11.8 [cm³] | 2 | |
OV35-100SA | 240 [N] | 11.8 [cm³] | 2 | |
OV35-100TPU | 240 [N] | 11.8 [cm³] | 2 |