Suction cups
Series SGF

  • Range of applications
    Flat and slightly curved surfaces
  • Special features
    Suction diameter from 6 mm
Installation Size: SGF6
Order-No.Vacuum force theoreticalVolumeConnection type
SGF62 [N]0.02 [cm³]4/6
SGF6L2 [N]0.02 [cm³]4/6
SGF6SI2 [N]0.02 [cm³]4/6
SGF6NA2 [N]0.02 [cm³]4/6
SGF6SA2 [N]0.02 [cm³]4/6
SGF6TPU2 [N]0.02 [cm³]4/6
Installation Size: SGF8
Order-No.Vacuum force theoreticalVolumeConnection type
SGF84 [N]0.05 [cm³]4/6
SGF8L4 [N]0.05 [cm³]4/6
SGF8SI4 [N]0.05 [cm³]4/6
SGF8NA4 [N]0.05 [cm³]4/6
SGF8SA4 [N]0.05 [cm³]4/6
SGF8TPU4 [N]0.05 [cm³]4/6
Installation Size: SGF10
Order-No.Vacuum force theoreticalVolumeConnection type
SGF106 [N]0.07 [cm³]4/6
SGF10L6 [N]0.07 [cm³]4/6
SGF10SI6 [N]0.07 [cm³]4/6
SGF10NA6 [N]0.07 [cm³]4/6
SGF10SA6 [N]0.07 [cm³]4/6
SGF10TPU6 [N]0.07 [cm³]4/6
Installation Size: SGF12
Order-No.Vacuum force theoreticalVolumeConnection type
SGF129 [N]0.3 [cm³]1
SGF12L9 [N]0.3 [cm³]1
SGF12SI9 [N]0.3 [cm³]1
SGF12NA9 [N]0.3 [cm³]1
SGF12SA9 [N]0.3 [cm³]1
SGF12TPU9 [N]0.3 [cm³]1
Installation Size: SGF15
Order-No.Vacuum force theoreticalVolumeConnection type
SGF1513 [N]0.4 [cm³]1
SGF15L13 [N]0.4 [cm³]1
SGF15SI13 [N]0.4 [cm³]1
SGF15NA13 [N]0.4 [cm³]1
SGF15SA13 [N]0.4 [cm³]1
SGF15TPU13 [N]0.4 [cm³]1
Installation Size: SGF18
Order-No.Vacuum force theoreticalVolumeConnection type
SGF1819 [N]0.6 [cm³]1
SGF18L19 [N]0.6 [cm³]1
SGF18SI19 [N]0.6 [cm³]1
SGF18NA19 [N]0.6 [cm³]1
SGF18SA19 [N]0.6 [cm³]1
SGF18TPU19 [N]0.6 [cm³]1
Installation Size: SGF22
Order-No.Vacuum force theoreticalVolumeConnection type
SGF2229 [N]1.0 [cm³]1
SGF22L29 [N]1.0 [cm³]1
SGF22SI29 [N]1.0 [cm³]1
SGF22NA29 [N]1.0 [cm³]1
SGF22SA29 [N]1.0 [cm³]1
SGF22TPU29 [N]1.0 [cm³]1
Installation Size: SGF25
Order-No.Vacuum force theoreticalVolumeConnection type
SGF2538 [N]2 [cm³]2
SGF25L38 [N]2 [cm³]2
SGF25SI38 [N]2 [cm³]2
SGF25NA38 [N]2 [cm³]2
SGF25SA38 [N]2 [cm³]2
SGF25TPU38 [N]2 [cm³]2
Installation Size: SGF30
Order-No.Vacuum force theoreticalVolumeConnection type
SGF3055 [N]2.5 [cm³]2
SGF30L55 [N]2.5 [cm³]2
SGF30SI55 [N]2.5 [cm³]2
SGF30NA55 [N]2.5 [cm³]2
SGF30SA55 [N]2.5 [cm³]2
SGF30TPU55 [N]2.5 [cm³]2
Installation Size: SGF35
Order-No.Vacuum force theoreticalVolumeConnection type
SGF3575 [N]3.2 [cm³]2
SG35L75 [N]3.2 [cm³]2
SGF35SI75 [N]3.2 [cm³]2
SGF35NA75 [N]3.2 [cm³]2
SGF35SA75 [N]3.2 [cm³]2
SGF35TPU75 [N]3.2 [cm³]2
Installation Size: SGF40
Order-No.Vacuum force theoreticalVolumeConnection type
SGF4099 [N]4.8 [cm³]2
SGF40L99 [N]4.8 [cm³]2
SGF40SI99 [N]4.8 [cm³]2
SGF40NA99 [N]4.8 [cm³]2
SGF40SA99 [N]4.8 [cm³]2
SGF40TPU99 [N]4.8 [cm³]2
Installation Size: SGF60
Order-No.Vacuum force theoreticalVolumeConnection type
SGF60217 [N]9.5 [cm³]2
SGF60L217 [N]9.5 [cm³]2
SGF60SI217 [N]9.5 [cm³]2
SGF60NA217 [N]9.5 [cm³]2
SGF60SA217 [N]9.5 [cm³]2
SGF60TPU217 [N]9.5 [cm³]2
Installation Size: SGF85
Order-No.Vacuum force theoreticalVolumeConnection type
SGF85441 [N]30 [cm³]2
SGF85L441 [N]30 [cm³]2
SGF85SI441 [N]30 [cm³]2
SGF85NA441 [N]30 [cm³]2
SGF85SA441 [N]30 [cm³]2
SGF85TPU441 [N]30 [cm³]2
Installation Size: SGF130
Order-No.Vacuum force theoreticalVolumeConnection type
SGF1301042 [N]89 [cm³]2
SGF130L1042 [N]89 [cm³]2
SGF130SI1042 [N]89 [cm³]2
SGF130NA1042 [N]89 [cm³]2
SGF130SA1042 [N]89 [cm³]2
SGF130TPU1042 [N]89 [cm³]2