SP80-7EPDM
Series
- Range of applications
Rough, highly textured surfaces, such as corrugated metal and wood, etc... - Special features
Highly adjustable sealing face Robust and strong with aluminium carrier plate NBR knobbed surface to absorb lateral forces
Technical Data
Vacuum force theoretical | 274 [N] |
Volume | 55 [cm³] |
G1 | G1/4" |
Dimension A | 2.5 [mm] |
Dimension D1 | 80 [mm] |
Dimension D2 | 86 [mm] |
Dimension H | 14 [mm] |