Series SR

- Range of applications
Even, slightly curved and open surfaces - Special features
Inner core allows suction to act on perforated surfaces Recommended perforation diameter max. 70% of inner core
Installation Size: SR12
Installation Size: SR15
Installation Size: SR20
Installation Size: SR25
Installation Size: SR30
Installation Size: SR35
Installation Size: SR40
Installation Size: SR50
Installation Size: SK6
Installation Size: SK9
Installation Size: SK11
Installation Size: SK13
Installation Size: SK19