Zimmer Group
  • Inquiry basket
  • Product comparison
  • Product finder
  • About us
    • 40 years Zimmer Group
    • History
    • THE KNOW-HOW FACTORY
    • Locations
    • News
      • Product news
      • Company news
    • Trade fairs and events
      • Impressions
    • Quality, energy and environmental management
      • Quality management
      • Energy and Environmental Management
      • Certifications
    • Zimmer Group Awards
    • Code of Conduct
  • Technologies & Components
    • Handling technology
      • Grippers
        • pneumatic
          pneumatic
        • pneumatically intelligent
          pneumatically intelligent
        • electric
          electric
        • HRC
          HRC
        Grippers
      • Rotary grippers
        • 2-jaw parallel rotary grippers
          2-jaw parallel rotary grippers

          Series DGP400 - 2-Jaw Parallel Rotary Grippers

          • Rotation angle 90° or 180° individually adjustable
          • Double acting pneumatic cylinder
        • 2-jaw angular gripper
          2-jaw angular gripper

          Series DGK - 2-Jaw Angular Rotary Grippers

          • Magnetic field sensors for sensing of the piston position
          • Double acting pneumatic cylinder
        Rotary grippers
      • Swivel and rotary modules
        • Pneumatic
          Pneumatic
        • Electric
          Electric
        Swivel and rotary modules
      • Robot accessories
        • Tool changer
          Tool changer

          Tool Changers

          • Tool changers for handling weights up to 1000 Kg
          • Versatile energy elements available as accessory
        • Rotary distributor
          Rotary distributor

          Rotary Distributors

          • Partial mounting circle in accordance with EN ISO 9409-1
          • Equipped with electric and pneumatic feedthrough
        • Axis compensation modules
          Axis compensation modules

          Axis Compensation Modules

          • Compensation of position errors
          • Partial mounting circle in accordance with EN ISO 9409-1
        • Collision protection
          Collision protection

          Crash Protection

          • Protection for robots and handling systems from damages caused by collision or overload
          • The operating pressure regulates the contact sensitivity
        • Angle flange
          Angle flange
        • Energy Elements
          Energy Elements

          Energy elements

          • standardised and packaged
          • short set up time for maintenance work
          • custom-specifically modifiable
        • Communication
          Communication
        Robot accessories
      • Linear modules
        • Linear cylinders
          Linear cylinders

          Linear Cylinders

          • Maximum drive force in the extended and retract movement of 950N
        • Linear rail slide
          Linear rail slide

          Linear Rail Slides

          • Maximum drive force in the extended and retract movement of 750 N
        • Lifting cylinders
          Lifting cylinders

          Lifting Cylinders

          • Recommended at 10 mil. cycles
          • Maximum drive force in the extended and retract movement of 720 N
        Linear modules
      • Vacuum components
        • Suction cups
          Suction cups

          Suction Cups

          • Universal applicable suction cups for a wide range of requirements
          • Available in different materials
        • Adapters
          Adapters

          Adapters

          • For the connection of suction cups to the customer-specific application
          • Various designs available
        • Adapters + Compensation modules
          Adapters + Compensation modules

          Adapters + Compensation Modules

          • To compensate height differences and slope surfaces
          • Various designs available
        • Compensation modules
          Compensation modules
        • Vacuum generator
          Vacuum generator

          Vacuum Generators

          • Basic ejectors, Multi-stage ejectors and Compact ejectors available
          • Low weight, quick build-up of the vacuum
        • Query
          Query

          Sensing Units

          • For the safe operation of the vacuum system
          • Mechanical and electrical sensing units available
        • Handling components
          Handling components
        • MCS modular construction system
          MCS modular construction system

          MCS Modular Construction System

          • Modular Construction System
          • Components for the design of an individual gripper system
          • Profiles, Connections, Clamps, Suction cups
        • Accessories
          Accessories

          Accessories

          • Accessories for the vacuum programm
        Vacuum components
      • Cutting tongs
        • Series ZK1000
          Series ZK1000

          Series ZK1000

          • Cutting inserts available with different options
          • Position sensing possible by magnetic field sensor
        • Series ZK
          Series ZK

          Series ZK

          • Closing force up to 6800 N
          • Optimum integration in the workspace due to individual installation position
        Cutting tongs
      • Separators
        • Pneumatic
          Pneumatic
        Separators
      • Ball joints
        • Series KG
          Series KG

          Series KG

          • All side articulated connection with lockable position
          • High moment capacity
        Ball joints
      • Adjustment jaws
        • Series EB5000
          Series EB5000

          Series EB5000

          • Easy gripper finger adjustment to fit various workpieces saves time and money
        Adjustment jaws
      • Sensors and holders
        • Magnetic field sensors
          Magnetic field sensors

          Magnetic Field Sensors

          • Non-contacting and wear-free for long service life
          • Space-saving installation
        • Inductive sensors
          Inductive sensors

          Inductive Proximity Switches

          • Available starting at Ø 3 mm
          • Non-contacting, wear-free
        • Connecting cables
          Connecting cables

          Sensor Cables

          • Suitable for cable tracks
          • Free from halogen, silicone and PVC UL/CSA
        • Stop stroke adjustment screws
          Stop stroke adjustment screws

          Stop Stroke Adjustment Screws

          • Mounting for inductive proximity switch
        • Holders
          Holders

          Holders

          • mounting for inductive proximity switch
        Sensors and holders
      • Accessories
        • Pressure piece
          Pressure piece
        • Compensation module
          Compensation module
        • Sets of jaws
          Sets of jaws

          Jaw Accessories

          • Rubber and Hard Jaw Inserts, Rubber Jaws Liners, Rubber Tape, Epoxy Jaw Compound
        • Jaw extensions
          Jaw extensions

          Jaw Extensions

        • Rotary distributor
          Rotary distributor

          Pneumatic Rotary Manifolds

          • with 2 or 4 air feed throughs
        • Cables and plugs
          Cables and plugs
        • Communication
          Communication
        • Universal jaw
          Universal jaw
        • Valves
          Valves

          Valves

          • Flow Control Valves with Swivel joint, Pressure Safety Valve, Quick Exhaust Valve
        • Connectors
          Connectors

          Fittings

          • Straight Fittings, Angled Fittings, Straight Fittings - Barb Style Connection
        • Changeable jaw
          Changeable jaw
        Accessories
      Handling technology
    • Damping technology
      • Industrial damping technology
        • PowerStop industrial shock absorber
          PowerStop industrial shock absorber

          PowerStop industrial shock absorbers

          • Highest quality for the most extreme requirements and loads
          • High power consumption thanks to maximum utilization in each piston position
          • Customized damping characteristic design for customer-specific solutions
          • Low-vibration and precise braking due to the constantly narrowing spiral groove
          • Longer service life and high operating safety thanks to the oil reserve
        • BasicStop structural dampers
          BasicStop structural dampers

          Industrial shock absorbers BasicStop

          • High energy absorption at a high damping rate
          • High durability and resistance to all media
          • Three series in various sizes and hardness grades
          • Expertise in design and production at Zimmer - customized designs are possible
          • Its molecular structure and geometric design with memory effect are matched to
            the application area
          • Thermoplastic elastomer on a copolyester base (TPC)
        • Accessories
          Accessories
        Industrial damping technology
      • Soft Close
        Soft Close
      Damping technology
    • Linear technology
      • Clamping and braking elements
        • For profile rail guides
          For profile rail guides
        • For circular and shaft guides
          For circular and shaft guides
        Clamping and braking elements
      Linear technology
    • Process technology
      • MIM technology
        MIM technology
      • Plastic components
        Plastic components
      • Elastomer technology
        Elastomer technology
      • Manual clamping system
        Manual clamping system
      Process technology
    • Machine tooling technology
      • Zero point clamping system
        • SPN060EL
          SPN060EL
        • SPN110EL
          SPN110EL
        • SPN138EL
          SPN138EL
        • SPN195EL
          SPN195EL
        Zero point clamping system
      Machine tooling technology
    • System Technology
      System Technology
    • Digital Services
      Digital Services
    • HRC
      • Components for Universal Robots
        Components for Universal Robots
      • Components for YASKAWA
        Components for YASKAWA
      HRC
    • Robotics
      • Easy to use package / startZ
        • PLUG&WORK STARTERBOX
          PLUG&WORK STARTERBOX
        Easy to use package / startZ
      Robotics
    • FAQ
      FAQ
    Technologies & Components
    Productfinder
    Clamping and braking elements Industrial damping technology Soft Close System-Showroom
  • Service
    • Service contact
    • Pre-Sales
      • Technical advice
      • Product finder
    • After-Sales
      • Remote service
      • On-site service
      • Spare parts service
      • Training
    • Data provision / downloads
      • Download-Center
    • FAQ
    • Login
  • Career
    • Working at Zimmer Group
    • Job openings
    • Experienced professionals
    • FAQ
  • Contact
    • Contact form
    • Contacts worldwide
    • Getting here
    • Press
  • Search
  • Home
  • Technologies & Components
  • Handling technology
  • Accessories
  • Cables and plugs
  • Cables
  • Series CLTG
  • CLTG00060
Technologies & Components
  • Handling technology
    • Grippers
    • Rotary grippers
    • Swivel and rotary modules
    • Robot accessories
    • Linear modules
    • Vacuum components
    • Cutting tongs
    • Separators
    • Ball joints
    • Adjustment jaws
    • Sensors and holders
    • Accessories
  • Damping technology
  • Linear technology
  • Process technology
  • Machine tooling technology
  • System Technology
  • Digital Services
  • HRC
  • Robotics
  • FAQ

CLTG00060


Series CLTG

add to request cart add to compare

Downloads

PDF datasheet
Download
Share this page:
  • LinkedIn
  • Twitter
  • Xing
  • Facebook
  • E-Mail
+49 78 44 9139-0 info@zimmer-group.de
Follow us on:
LinkedInYouTubeTwitterXingFacebookInstagram
  • About us
    • 40 years Zimmer Group
    • History
    • THE KNOW-HOW FACTORY
    • Locations
    • News
    • Trade fairs and events
    • Quality, energy and environmental management
    • Zimmer Group Awards
    • Code of Conduct
  • Technologies & Components
    • Handling technology
    • Damping technology
    • Linear technology
    • Process technology
    • Machine tooling technology
    • System Technology
    • Digital Services
    • HRC
    • Robotics
    • FAQ
  • Service
    • Service contact
    • Pre-Sales
    • After-Sales
    • Data provision / downloads
    • FAQ
    • Login
  • Career
    • Working at Zimmer Group
    • Job openings
    • Experienced professionals
    • FAQ
  • Contact
    • Contact form
    • Contacts worldwide
    • Getting here
    • Press
  • General Terms and Conditions
  • Data Protection Policy
  • Imprint
  • Contact
Copyright © ZIMMER GROUP 2021
Zimmer Group
contact
to the top
  • About us
    • 40 years Zimmer Group
    • History
    • THE KNOW-HOW FACTORY
    • Locations
    • News
      • Product news
      • Company news
    • Trade fairs and events
      • Impressions
    • Quality, energy and environmental management
      • Quality management
      • Energy and Environmental Management
      • Certifications
    • Zimmer Group Awards
    • Code of Conduct
  • Technologies & Components
    • Handling technology
      • Grippers
      • Rotary grippers
      • Swivel and rotary modules
      • Robot accessories
      • Linear modules
      • Vacuum components
      • Cutting tongs
      • Separators
      • Ball joints
      • Adjustment jaws
      • Sensors and holders
      • Accessories
    • Damping technology
      • Industrial damping technology
      • Soft Close
    • Linear technology
      • Clamping and braking elements
    • Process technology
      • MIM technology
      • Plastic components
      • Elastomer technology
      • Manual clamping system
    • Machine tooling technology
      • Zero point clamping system
    • System Technology
    • Digital Services
    • HRC
      • Components for Universal Robots
      • Components for YASKAWA
    • Robotics
      • Easy to use package / startZ
    • FAQ
  • Service
    • Service contact
    • Pre-Sales
      • Technical advice
      • Product finder
    • After-Sales
      • Remote service
      • On-site service
      • Spare parts service
      • Training
    • Data provision / downloads
      • Download-Center
    • FAQ
    • Login
  • Career
    • Working at Zimmer Group
    • Job openings
    • Experienced professionals
    • FAQ
  • Contact
    • Contact form
    • Contacts worldwide
    • Getting here
    • Press
  • Inquiry basket
  • Product comparison
  • Product finder