Flow Control Valves - with Swivel Joint
Series DRV

  • Configurable flow control valves for regulating the exhaust air
  • Optimal for regulating the speeds during piston movements
  • Angled version
Order-No.AnschlussgewindeAußen-Ø AnschlussschlauchBetriebsdruck max.
DRVM5X4M54 [mm]10 [bar]
DRV1-8X61/8"6 [mm]10 [bar]
DRV1-8X81/8"8 [mm]10 [bar]
DRV1-4X81/4"8 [mm]10 [bar]

Flow Control Valves - Inline
Series DRV

  • Configurable flow control valves for regulating the exhaust air
  • Optimal for regulating the speeds during piston movements
Order-No.AnschlussgewindeAußen-Ø AnschlussschlauchBetriebsdruck max.
DRV1-4I1/4"10 [bar]
DRV1-8I1/8"10 [bar]