Clamping elements | electric
Series LCE

- broad range of products
For all common profile rail guides - Energy-efficient (bistable)
Opens and closes using 24 V DC voltage - Purely electric
Up to 1 million static clamping cycles
Order-No. | Haltekraft | Montagerichtung | Betriebsdruck | |
---|---|---|---|---|
LCE1501AS1-A | 400 [N] | from above | ||
LCE1501CS1-A | 400 [N] | from above | ||
LCE1501ES1-A | 400 [N] | from the front | ||
LCE1501GS1-A | 400 [N] | from above | ||
LCE1505AS1-A | 400 [N] | from the front | ||
LCE1512ES1-A | 400 [N] | from above | ||
LCE1512FS1-A | 400 [N] | from the front | ||
LCE1501QS1-A | 400 [N] | from above | ||
LCE1502BS1-A | 400 [N] | from the front | ||
LCE1510AS1-A | 400 [N] | from above | ||
LCE1514AS1-A | ||||
LCE1514KS1-A | 400 [N] | from above | ||
LCE1512CS1-A | ||||
LCE1514BS1-A | 400 [N] | from above | ||
LCE2001AS1-A | 400 [N] | from above | ||
LCE2001CS1-A | 400 [N] | from above | ||
LCE2001ES1-A | 400 [N] | from above | ||
LCE2001GS1-A | 400 [N] | from above | ||
LCE2002AS1-A | 400 [N] | from above | ||
LCE2002CS1-A | 400 [N] | from above | ||
LCE2005AS1-A | 400 [N] | from the front | ||
LCE2006GS1-A | 400 [N] | from above | ||
LCE2012CS1-A | 400 [N] | from above | ||
LCE2012ES1-A | 400 [N] | from above | ||
LCE2012FS1-A | 400 [N] | from above | ||
LCE2014AS1-A | 400 [N] | from above | ||
LCE2017ES1-A | 400 [N] | from above | ||
LCE2010AS1-A | 400 [N] | from above | ||
LCE2014CS1-A | 400 [N] | from above | ||
LCE2001QS1-A | 400 [N] | from above | ||
LCE2501AS1-A | 900 [N] | from above | ||
LCE2501CS1-A | 900 [N] | from above | ||
LCE2501ES1-A | 900 [N] | from above | ||
LCE2501GS1-A | 900 [N] | from above | ||
LCE2503AS1-A | 900 [N] | from the front | ||
LCE2505AS1-A | 900 [N] | from the front | ||
LCE2505BS1-A | 900 [N] | from the front | ||
LCE2506GS1-A | 900 [N] | from above | ||
LCE2512ES1-A | 900 [N] | from above | ||
LCE2512FS1-A | 900 [N] | from above | ||
LCE2514AS1-A | 900 [N] | from above | ||
LCE2514HS1-A | 900 [N] | from above | ||
LCE2514CS1-A | 900 [N] | from above | ||
LCE2510AS1-A | 900 [N] | from above | ||
LCE2501QS1-A | 900 [N] | from above | ||
LCE2514KS1-A | 900 [N] | from above | ||
LCE3005AS1-A | 1400 [N] | from above | ||
LCE3001AS1-A | 1400 [N] | from above | ||
LCE3010BS1-A | 1400 [N] | from above | ||
LCE3012ES1-A | 1400 [N] | from above | ||
LCE |

- Profile rail guide
Available for all common profile rail guides - Wedge-type gear
Power transmission between motor and clamping jaw - Clamping jaw
Pressed at the free surfaces of the profile rail guide - Housing
chemically nickel plated steel - electric drive
Moves the wedge-type gear longitudinally - Sliding block
For floating bearings