KBH3001IS1A

Clamping and braking elements | hydraulic
Series KBH
- broad range of products
For all common profile rail guides - Energize to close (NO)
Closing with pressure - extremely durable
Up to 10 million static clamping cycles
Matching rail / wagon combinations
Rail manufacturer | Rail type | Rail size | Carriage type | |
---|---|---|---|---|
THK | SNR | 30 | LR | show variant |
THK | SNS | 30 | LR | show variant |
Technical Data
Holding force | 2100 [N] |
Installation direction | from the front |
Operating pressure | 100 [bar] |
Operating pressure max. | 110 [bar] |
max. length clamping | 128 |
Wiper | Yes |
Benefits in detail

- Profile rail guide
Available for all common profile rail guides - Return spring
Interlocked integration in the jaws - Clamping jaws and brake shoes
Pressed at the free surfaces of the profile rail guide - Housing
chemically nickel plated steel - Membran
For pressurization up to 150 bar - Scraper
Can also be ordered as an option