KWH3501IS1A

Clamping elements | hydraulic
Series KWH

  • broad range of products
    For all common profile rail guides
  • Energize to close (NO)
    Closing with pressure
  • extremely durable
    Up to 10 million static clamping cycles
add to request cart add to compare
Matching rail / wagon combinations
Rail manufacturerRail typeRail sizeCarriage type
THKSNR35Cshow variant
THKSNR35CHshow variant
THKSNR35LCshow variant
THKSNR35LCHshow variant
THKSNR35LRshow variant
THKSNR35LRHshow variant
THKSNR35Rshow variant
THKSNR35RHshow variant
THKSNS35Cshow variant
THKSNS35CHshow variant
THKSNS35LCshow variant
THKSNS35LCHshow variant
THKSNS35LRshow variant
THKSNS35LRHshow variant
THKSNS35Rshow variant
THKSNS35RHshow variant
Technical Data
Holding force4300 [N]
Installation directionfrom the front
Operating pressure150 [bar]
Operating pressure max.160 [bar]
max. length clamping145
WiperYes
Benefits in detail
  1. Profile rail guide
    Available for all common profile rail guides
  2. Return spring
    Interlocked integration in the jaws
  3. Clamping jaw
    Pressed at the free surfaces of the profile rail guide
  4. Housing
    chemically nickel plated steel
  5. Membran
    For pressurization up to 150 bar
  6. Scraper
    Can also be ordered as an option