KWH4501IS1A

Clamping elements | hydraulic
Series KWH

  • broad range of products
    For all common profile rail guides
  • Energize to close (NO)
    Closing with pressure
  • extremely durable
    Up to 10 million static clamping cycles
add to request cart add to compare
Matching rail / wagon combinations
Rail manufacturerRail typeRail sizeCarriage type
THKSNR45Cshow variant
THKSNR45CHshow variant
THKSNR45LCshow variant
THKSNR45LCHshow variant
THKSNR45LRshow variant
THKSNR45LRHshow variant
THKSNR45Rshow variant
THKSNR45RHshow variant
THKSNS45Cshow variant
THKSNS45CHshow variant
THKSNS45LCshow variant
THKSNS45LCHshow variant
THKSNS45LRshow variant
THKSNS45LRHshow variant
THKSNS45Rshow variant
THKSNS45RHshow variant
Technical Data
Holding force7400 [N]
Installation directionfrom the front
Operating pressure150 [bar]
Operating pressure max.160 [bar]
max. length clamping169
WiperYes
Benefits in detail
  1. Profile rail guide
    Available for all common profile rail guides
  2. Return spring
    Interlocked integration in the jaws
  3. Clamping jaw
    Pressed at the free surfaces of the profile rail guide
  4. Housing
    chemically nickel plated steel
  5. Membran
    For pressurization up to 150 bar
  6. Scraper
    Can also be ordered as an option