KWH5501IS1A

Clamping elements | hydraulic
Series KWH

  • broad range of products
    For all common profile rail guides
  • Energize to close (NO)
    Closing with pressure
  • extremely durable
    Up to 10 million static clamping cycles
add to request cart add to compare
Matching rail / wagon combinations
Rail manufacturerRail typeRail sizeCarriage type
THKSNR55Cshow variant
THKSNR55CHshow variant
THKSNR55LCshow variant
THKSNR55LCHshow variant
THKSNR55LRshow variant
THKSNR55LRHshow variant
THKSNR55Rshow variant
THKSNR55RHshow variant
THKSNS55Cshow variant
THKSNS55CHshow variant
THKSNS55LCshow variant
THKSNS55LCHshow variant
THKSNS55LRshow variant
THKSNS55LRHshow variant
THKSNS55Rshow variant
THKSNS55RHshow variant
Technical Data
Holding force10200 [N]
Installation directionfrom the front
Operating pressure150 [bar]
Operating pressure max.160 [bar]
max. length clamping208
WiperYes
Benefits in detail
  1. Profile rail guide
    Available for all common profile rail guides
  2. Return spring
    Interlocked integration in the jaws
  3. Clamping jaw
    Pressed at the free surfaces of the profile rail guide
  4. Housing
    chemically nickel plated steel
  5. Membran
    For pressurization up to 150 bar
  6. Scraper
    Can also be ordered as an option