KWH6514CS1A

Clamping elements | hydraulic
Series KWH
- broad range of products
For all common profile rail guides - Energize to close (NO)
Closing with pressure - extremely durable
Up to 10 million static clamping cycles
Matching rail / wagon combinations
Rail manufacturer | Rail type | Rail size | Carriage type | |
---|---|---|---|---|
SBC | SBG | 65 | SBG..FL | show variant |
SBC | SBG | 65 | SBG..FLL | show variant |
SBC | SBG | 65 | SBG..SL | show variant |
SBC | SBG | 65 | SBG..SLL | show variant |
Technical Data
Holding force | 22700 [N] |
Installation direction | from the front |
Operating pressure | 150 [bar] |
Operating pressure max. | 160 [bar] |
max. length clamping | 252.2 |
Wiper | Yes |
Benefits in detail

- Profile rail guide
Available for all common profile rail guides - Return spring
Interlocked integration in the jaws - Clamping jaw
Pressed at the free surfaces of the profile rail guide - Housing
chemically nickel plated steel - Membran
For pressurization up to 150 bar - Scraper
Can also be ordered as an option