KWH6515AS1A

Clamping elements | hydraulic
Series KWH

  • broad range of products
    For all common profile rail guides
  • Energize to close (NO)
    Closing with pressure
  • extremely durable
    Up to 10 million static clamping cycles
add to request cart add to compare
Matching rail / wagon combinations
Rail manufacturerRail typeRail sizeCarriage type
Nanjing-GongyisGZB65AAshow variant
Nanjing-GongyisGZB65AALshow variant
Technical Data
Holding force22700 [N]
Installation directionfrom the front
Operating pressure150 [bar]
Operating pressure max.160 [bar]
max. length clamping256
WiperYes
Benefits in detail
  1. Profile rail guide
    Available for all common profile rail guides
  2. Return spring
    Interlocked integration in the jaws
  3. Clamping jaw
    Pressed at the free surfaces of the profile rail guide
  4. Housing
    chemically nickel plated steel
  5. Membran
    For pressurization up to 150 bar
  6. Scraper
    Can also be ordered as an option