LBPS5503AS2-A

Clamping and braking elements | pneumatic
Series LBPS

  • broad range of products
    For all common profile rail guides
  • Energize to open (NC)
    through spring-loaded energy storage
  • high durability
    Up to 5 million static clamping cycles
  • Small and narrow design
    By using U-form piston
  • Safety element
    Safe braking in case of energy failure
add to request cart add to compare
Matching rail / wagon combinations
Rail manufacturerRail typeRail sizeCarriage type
Thomson52255512..Ashow variant
Thomson52255512..Bshow variant
Thomson52255512..Cshow variant
Thomson52255512..Dshow variant
SchneebergerMR55MRW..Ashow variant
SchneebergerMR55MRW..Bshow variant
SchneebergerMR55MRW..Cshow variant
SchneebergerMR55MRW..Dshow variant
Technical Data
Holding force3600 [N]
Installation directionfrom the front
Operating pressure max.6.5 [bar]
Öffnungsdruck5.5 [bar]
max. length clamping132
Wiper-
Benefits in detail
  1. Profile rail guide
    Available for all common profile rail guides
  2. Wedge-type gear
    Power transmission between the pistons and clamping jaws and brake shoes
  3. Clamping jaws and brake shoes
    Pressed at the free surfaces of the profile rail guide
  4. Narrow housing
    chemically nickel plated steel
  5. Pneumatic piston
    The piston moves the wedge-type gear longitudinally
  6. Spring-loaded energy storage
    For non-pressurized closing of the clamping unit