Clamping plate
Series
- Compact design with optimized design height
- System assembly with high precision
- Integrated air supply/distribution
- Integrated PLUS connection
- Available with the advanced zero-point clamping system on request
- Variable mounting options
Installation Size: SPN062P2
Order-No. | Operation mode | Holding force max. | Operating pressure | |
---|---|---|---|---|
SPN062P2E6SD-B | Pneumatic | 2xM8 | 6 ... 7 [bar] | |
SPN062P2E4SD-B | Pneumatic | 2xM8 | 4 ... 7 [bar] |
Installation Size: SPN062P4
Order-No. | Operation mode | Holding force max. | Operating pressure | |
---|---|---|---|---|
SPN062P4E6SD-B | Pneumatic | 4xM8 | 6 ... 7 [bar] | |
SPN062P4E4SD-B | Pneumatic | 4xM8 | 4 ... 7 [bar] |
Installation Size: SPN062P6
Order-No. | Operation mode | Holding force max. | Operating pressure | |
---|---|---|---|---|
SPN062P6E6SD-B | Pneumatic | 6xM8 | 6 ... 7 [bar] | |
SPN062P6E4SD-B | Pneumatic | 6xM8 | 4 ... 7 [bar] |
Installation Size: SPN112P2
Order-No. | Operation mode | Holding force max. | Operating pressure | |
---|---|---|---|---|
SPN112P2E6SD-B | Pneumatic | 2xM10/M12 | 6 ... 7 [bar] | |
SPN112P2E4SD-B | Pneumatic | 2xM10/M12 | 4 ... 7 [bar] |
Installation Size: SPN112P4
Order-No. | Operation mode | Holding force max. | Operating pressure | |
---|---|---|---|---|
SPN112P4E6SD-B | Pneumatic | 4xM10/M12 | 6 ... 7 [bar] | |
SPN112P4E4SD-B | Pneumatic | 4xM10/M12 | 4 ... 7 [bar] |
Installation Size: SPN112P6
Order-No. | Operation mode | Holding force max. | Operating pressure | |
---|---|---|---|---|
SPN112P6E6SD-B | Pneumatic | 6xM10/M12 | 6 ... 7 [bar] | |
SPN112P6E4SD-B | Pneumatic | 6xM10/M12 | 4 ... 7 [bar] |
Installation Size: SPN138P2
Order-No. | Operation mode | Holding force max. | Operating pressure | |
---|---|---|---|---|
SPN138P2E6SD-B | Pneumatic | 2xM12/M16 | 6 ... 7 [bar] | |
SPN138P2E4SD-B | Pneumatic | 2xM12/M16 | 4 ... 7 [bar] |
Installation Size: SPN138P4
Order-No. | Operation mode | Holding force max. | Operating pressure | |
---|---|---|---|---|
SPN138P4E6SD-B | Pneumatic | 4xM12/M16 | 6 ... 7 [bar] | |
SPN138P4E4SD-B | Pneumatic | 4xM12/M16 | 4 ... 7 [bar] |
Installation Size: SPN138P6
Order-No. | Operation mode | Holding force max. | Operating pressure | |
---|---|---|---|---|
SPN138P6E6SD-B | Pneumatic | 6xM12/M16 | 6 ... 7 [bar] | |
SPN138P6E4SD-B | Pneumatic | 6xM12/M16 | 4 ... 7 [bar] |