Robotics is becoming increasingly significant in the industry. However, this technology is also gaining ground in areas of daily life where using robots would have been unthinkable just a few years ago. Robots assist people, taking care of monotonous and often repetitive workflows, activities that require greater-than-human strength, as well as tasks that have particularly stringent requirements for precision or are associated with high risks. In recent years in particular, the field of robotics has diversified into various subdisciplines. In addition to conventional industrial robots, the segments of lightweight robots and human/robot cooperation are experiencing dramatic growth worldwide. They also open up new application areas. This is true no matter whether you are looking for a configuration for an HRC application on a lightweight robot or for a highly complex industrial solution. As one of the worldwide leading suppliers, we provide you with expert on-site application consultation. With one of the largest global component portfolios, we have a solution for any challenge. Whether in the field of tooling machines, consumer goods, the automotive industry or any other sector, we are your partner – fast, precise and flexible.
HUMAN – ROBOT
DIFFERENT FORMS OF INTERACTION
CONVENTIONAL COMPONENTS

- Separated workspaces
- Workpiece holder in a secure area
- All gripper systems can be used
- Decoupled work
- No contact necessary
- Maximum speed

- Presence detection
- Workpiece holder in a secure area
- All gripper systems can be used
- Separated workspaces
- Decoupled work
- No contact necessary
- Reduced speed
HRC COMPONENTS

- Zones of action
- Workpiece holder in the secured area
- Gripper with special HRC geometry
- Secure holding of the workpiece, even if the power supply fails
- Shared workspaces
- Coupled work
- No contact necessary
- Reduced speed

- Shared workspaces
- Workpiece holder in the unsecured area
- Gripper with special HRC geometry and reliable gripping force limiter
- Gripping force limited to a max. of 140 N as per ISO / TS 15066
- Secure holding of the workpiece even if the power supply fails
- Coupled work
- Contact is necessary
- Reduced speed
We make selecting grippers and accessories fast and easy. An intelligent search consisting of the most important selection criteria quickly shows you sound suggestions for selection.
User-friendly overview delivers comprehensive results. Users enjoy the convenience of selecting the model that is right for them from a wide variety of grippers (including accessories). The most important data is presented clearly along with the relevant product recommendations.
Refined selection through filters. Additional filters and specific application data make it possible to narrow down the search further.
The solution you want, with the mobile availability you need. The product finder is web-based and there is no need to install any software.