夹具元件
MKRS 系列
- 不受限于生产商
用于圆轴导轨 - 无能量关闭 (NC)
通过弹簧蓄能 - 长久耐用
高达 500 万次静态钳制循环 - 安全元件
在断电时牢固钳制
订单号 | 保持力 | 额定操作气压 | 轴径 Ø | |
---|---|---|---|---|
MKRS1000A | 350 [N] | 10 [mm] | ||
MKRS1000A-LP | 300 [N] | 10 [mm] | ||
MKRS1200A | 350 [N] | 12 [mm] | ||
MKRS1200A-LP | 300 [N] | 12 [mm] | ||
MKRS1500A-A | 400 [N] | 15 [mm] | ||
MKRS1500A-LP-A | 300 [N] | 15 [mm] | ||
MKRS1600A-A | 400 [N] | 16 [mm] | ||
MKRS1600A-LP-A | 300 [N] | 16 [mm] | ||
MKRS2000A | 600 [N] | 20 [mm] | ||
MKRS2000A-LP | 500 [N] | 20 [mm] | ||
MKRS2500A | 750 [N] | 25 [mm] | ||
MKRS2500A-LP | 650 [N] | 25 [mm] | ||
MKRS3000A | 1050 [N] | 30 [mm] | ||
MKRS3000A-LP | 850 [N] | 30 [mm] | ||
MKRS3200A | 1650 [N] | 32 [mm] | ||
MKRS3200A-LP | 1350 [N] | 32 [mm] | ||
MKRS4000A | 1650 [N] | 40 [mm] | ||
MKRS4000A-LP | 1350 [N] | 40 [mm] | ||
MKRS5000A | 1650 [N] | 50 [mm] | ||
MKRS5000A-LP | 1350 [N] | 50 [mm] | ||
MKRS6000A | 1650 [N] | 60 [mm] | ||
MKRS6000A-LP | 1350 [N] | 60 [mm] |
- 圆轨
可用于圆轴导轨 - 楔形传动机构
在活塞和钳制钳口之间力的传输 - 钳口
压在圆柱导轨上 - 外壳
- 气动活塞
活塞沿纵向移动楔形传动机构 - 弹簧蓄能
用于无压力关闭钳制单元