夹具元件
RBPS 系列
- 检测使生产更可靠
查询打开/关闭状态(可选) - 无能量关闭 (NC)
通过弹簧蓄能 - 长久耐用
高达 500 万次静态钳制循环 - 安全元件
在紧急断电时安全制动 - 轻松检测状态
利用磁场传感器查询活塞位置
订单号 | 保持力 | 额定操作气压 | 轴径 Ø | |
---|---|---|---|---|
RBPS0500-A | 3500 [N] | 5 [mm] | ||
RBPS0600-A | 3500 [N] | 6 [mm] | ||
RBPS0800-A | 3500 [N] | 8 [mm] | ||
RBPS1000-A | 3500 [N] | 10 [mm] | ||
RBPS1200-A | 10000 [N] | 12 [mm] | ||
RBPS1400-A | 10000 [N] | 14 [mm] | ||
RBPS1500-A | 10000 [N] | 15 [mm] | ||
RBPS1600-A | 10000 [N] | 16 [mm] | ||
RBPS1800-A | 10000 [N] | 18 [mm] | ||
RBPS2000-A | 10000 [N] | 20 [mm] | ||
RBPS2200-A | 18000 [N] | 22 [mm] | ||
RBPS2400-A | 18000 [N] | 24 [mm] | ||
RBPS2500-A | 18000 [N] | 25 [mm] | ||
RBPS2600-A | 18000 [N] | 26 [mm] | ||
RBPS2800-A | 18000 [N] | 28 [mm] | ||
RBPS3000-A | 35000 [N] | 30 [mm] | ||
RBPS3200-A | 35000 [N] | 32 [mm] | ||
RBPS3500-A | 35000 [N] | 35 [mm] | ||
RBPS3600-A | 35000 [N] | 36 [mm] | ||
RBPS3800-A | 35000 [N] | 38 [mm] | ||
RBPS4000-A | 35000 [N] | 40 [mm] | ||
RBPS4200-A | 35000 [N] | 42 [mm] | ||
RBPS4500-A | 35000 [N] | 45 [mm] | ||
RBPS5000-A | 52000 [N] | 50 [mm] | ||
RBPS6000-A | 52000 [N] | 60 [mm] | ||
RBPS5500-A | 52000 [N] | 55 [mm] |
- 楔形传动机构
在活塞和钳口之间力的传输 - 夹紧钳用于钳制和制动
压在圆柱导轨上 - 外壳
- 气动活塞
环形活塞沿纵向移动楔形传动机构 - 弹簧蓄能
用于无压力关闭钳制单元 - 盖子
- 传感元件槽(RBPS12 规格以上)
固定和定位磁场传感器(可选)