LKE2514DS1

Clamping elements | electric
Series LKE

  • Energy-efficient (bistable)
    Opens and closes using 24 V DC voltage
  • Integrated electronics
    Digital control and status signals
  • Flexible cable outlet
    For maximum space utilization
Equipment/Options
  • Integrated sensing
Rail manufacturerRail typeRail sizeCarriage type
CPCHRC(HRU)25HRC-FLshow variant
CPCHRC(HRU)25HRC-FNshow variant
CPCHRC(HRU)25HRC-MLshow variant
CPCHRC(HRU)25HRC-MNshow variant
Operationelectric
Holding force1100 [N]
Voltage24 [V]
Current consumption max.1.5 [A]
ConditionN (bistable) remains in current position
Protection to IEC 60529IP64
B10d value500000
Positioning accuracy +/-0,05 [mm]
Opening time0.5 [s]
Closing time0.5 [s]
Operating temperature5 ... +50 [°C]
CertificationsCE / UKCA / LABS / REACH / RoHS
Weight1 [kg]
Functionclamping
Installation directionfrom the front
Signal voltage24 [V DC]
Signal current400 [mA]
Cable length0.3 [m]
max. length clamping153.2
Plug-in Connector Straight Cable 10 m - Female M12
Sensors and energy supply
Details
Plug-in Connector Angled Cable 10 m - Female M12
Sensors and energy supply
Details
  1. Profile rail guide
    Available for all common profile rail guides
  2. Eccentric gear
    Power transmission between motor and clamping jaw
  3. Clamping jaw
    Pressed at the free surfaces of the profile rail guide
  4. Housing
  5. electric drive
    For generating clamping force
  6. Sliding block
    For floating bearings
  7. Emergency actuation
    Manual opening possible in case of power supply failure
  8. Electrical connecting cable
    Control and power supply
  9. Adjusting screw
    Correction of the rail tolerance