ZCA34-S
Bellows suction cup
Series ZKPS
Technical Data
| Design | Bellows suction cup |
| Installation size | ZCA34 |
| Operating temperature | -70 ... +200 [°C] |
| Diameter | 34 [mm] |
| Color | Red |
| Weight | 0.009 [kg] |
| Lifting force vertical at -20 kPa | 1.22 [kg] |
| Lifting force vertical at -20 kPa | 11.97 [N] |
| Lifting force vertical at -60 kPa | 2.24 [kg] |
| Lifting force vertical at -60 kPa | 21.97 [N] |
| Lifting force vertical at -90 kPa | 2.75 [kg] |
| Lifting force vertical at -90 kPa | 26.98 [N] |
| Dimension A | 34 [mm] |
| Dimension B | 40 [mm] |
| Dimension C | 27 [mm] |
| Dimension D | 36 [mm] |
| Material | Silicone |
| Suction cup shape | round |
| Shore hardness | 55 |
| Volume | 14.5 [cm³] |
| Certifications | LABS / REACH / RoHS |