ZB110B-N-12F-M

Bellows suction cup
Series ZB
- Optimum geometry
- For flat and convex surfaces
- Can be used universally
- Height compensation and damping function with 1.5 folds
- Application areas
- Packaging
- Consumer goods
- Intralogistics
- Wood and composite materials
Technical Data
| Diameter | 110 [mm] |
| Material | NBR |
| Shore hardness | 60 |
| Color | Black |
| Fixing thread | G1/2" internal |
| Filter type | Mesh filter |
| Design | Bellows suction cup |
| Suction cup shape | round |
| Operating temperature | -20 ... +110 [°C] |
| Stroke | 33.5 [mm] |
| Volume | 310 [cm³] |
| Lifting force vertical at -20 kPa | 137.05 [N] |
| Lifting force vertical at -60 kPa | 343.35 [N] |
| Lifting force vertical at -90 kPa | 461.46 [N] |
| Weight | 0.29 [kg] |
