ZB12-N-M5M

Bellows suction cup
Series ZB
- Optimum geometry
- For flat and convex surfaces
- Can be used universally
- Height compensation and damping function with 1.5 folds
- Application areas
- Packaging
- Consumer goods
- Intralogistics
- Wood and composite materials
Technical Data
| Diameter | 12 [mm] |
| Material | NBR |
| Shore hardness | 60 |
| Color | Black |
| Fixing thread | M5 external |
| Design | Bellows suction cup |
| Suction cup shape | round |
| Operating temperature | -20 ... +110 [°C] |
| Stroke | 4.5 [mm] |
| Volume | 0.59 [cm³] |
| Lifting force vertical at -20 kPa | 1.96 [N] |
| Lifting force vertical at -60 kPa | 4.02 [N] |
| Lifting force vertical at -90 kPa | 6.08 [N] |
| Weight | 0.004 [kg] |
