ZB40-N-18F

Bellows suction cup
Series ZB
- Diameter: 5 mm–150 mm
 - Optimum geometry
- For flat and convex surfaces
 - Can be used universally
 - Height compensation and damping function with 1.5 folds
 - Available in a wide range of diameters
 
 - Application areas
- Packaging
 - Consumer goods
 - Intralogistics
 - Wood and composite materials
 
 
              Technical Data
            
| Diameter | 40 [mm] | 
| Material | NBR | 
| Fixing thread | G1/8" internal | 
| Lifting force vertical at -20 kPa | 2.24 [kg] | 
| Lifting force vertical at -60 kPa | 3.97 [kg] | 
| Lifting force vertical at -90 kPa | 5 [kg] | 
| Shore hardness | 60 | 
| Suction cup shape | round | 
| Color | Black | 
| Operating temperature | -20 ... +110 [°C] | 
| Volume | 15 [cm³] | 
| Approvals | LABS / REACH / RoHS | 
| Weight | 0.019 [kg] |