ZB40-WS-14M

Bellows suction cup
Series ZB
- Optimum geometry
- For flat and convex surfaces
- Can be used universally
- Height compensation and damping function with 1.5 folds
- Application areas
- Packaging
- Consumer goods
- Intralogistics
- Wood and composite materials
Technical Data
| Diameter | 40 [mm] |
| Material | Silicone food-safe |
| Shore hardness | 55 |
| Color | Translucent white |
| Fixing thread | G1/4" external |
| Design | Bellows suction cup |
| Suction cup shape | round |
| Operating temperature | -70 ... +200 [°C] |
| Stroke | 10 [mm] |
| Volume | 15 [cm³] |
| Lifting force vertical at -20 kPa | 21.97 [N] |
| Lifting force vertical at -60 kPa | 38.95 [N] |
| Lifting force vertical at -90 kPa | 49.05 [N] |
| Weight | 0.019 [kg] |
