ZB50-N-38M

Bellows suction cup
Series ZB
- Optimum geometry
- For flat and convex surfaces
- Can be used universally
- Height compensation and damping function with 1.5 folds
- Application areas
- Packaging
- Consumer goods
- Intralogistics
- Wood and composite materials
Technical Data
| Diameter | 50 [mm] |
| Material | NBR |
| Shore hardness | 60 |
| Color | Black |
| Fixing thread | G3/8" external |
| Design | Bellows suction cup |
| Suction cup shape | round |
| Operating temperature | -20 ... +110 [°C] |
| Stroke | 14.5 [mm] |
| Volume | 32 [cm³] |
| Lifting force vertical at -20 kPa | 32.96 [N] |
| Lifting force vertical at -60 kPa | 65.04 [N] |
| Lifting force vertical at -90 kPa | 82.01 [N] |
| Weight | 0.04 [kg] |
