ZBF25-N-14F

Bellows suction cup
Series ZBF
- Optimum geometry
- For thin, oily and bent metal plates and car body panels
- Profile structure on the underside of the suction cup for increased friction between the workpiece and vacuum suction cup
- Height compensation and damping function with 1.5 folds
- Application areas
- Automotive
- Glass
- Wood and composite materials
- Metal
Technical Data
| Diameter | 25 [mm] |
| Material | NBR |
| Shore hardness | 60 |
| Color | Blue |
| Fixing thread | G1/4" internal |
| Design | Bellows suction cup |
| Suction cup shape | round |
| Operating temperature | -20 ... +110 [°C] |
| Stroke | 5.5 [mm] |
| Volume | 2.6 [cm³] |
| Lifting force parallel at -20 kPa | 5.98 [N] |
| Lifting force parallel at -60 kPa | 13.44 [N] |
| Lifting force parallel at -90 kPa | 18.54 [N] |
| Lifting force vertical at -20 kPa | 10.79 [N] |
| Lifting force vertical at -60 kPa | 31.39 [N] |
| Lifting force vertical at -90 kPa | 37.28 [N] |
| Weight | 0.012 [kg] |