ZBF80-N-12F

Bellows suction cup
Series ZBF
- Diameter: 25 mm–100 mm
- Optimum geometry
- For thin, oily and bent metal plates and car body panels
- Profile structure on the underside of the suction cup for increased friction between the workpiece and vacuum suction cup
- Height compensation and damping function with 1.5 folds
- Application areas
- Automotive
- Glass
- Wood and composite materials
- Metal
Technical Data
| Diameter | 80 [mm] |
| Material | NBR |
| Fixing thread | G1/2" internal |
| Lifting force parallel at -20 kPa | 9.12 [kg] |
| Lifting force parallel at -60 kPa | 17.12 [kg] |
| Lifting force parallel -90 kPa | 22.56 [kg] |
| Lifting force vertical at -20 kPa | 11.92 [kg] |
| Lifting force vertical at -60 kPa | 21.68 [kg] |
| Lifting force vertical at -90 kPa | 24.72 [kg] |
| Shore hardness | 60 |
| Suction cup shape | round |
| Color | Blue |
| Operating temperature | -20 ... +110 [°C] |
| Volume | 59.5 [cm³] |
| Weight | 0.069 [kg] |