ZBU35-N-18F-M

Bellows suction cup
Series ZBU
- Optimum geometry
- For flat and convex surfaces
- Can be used universally
- Height compensation and damping function with 2.5 folds
- Application areas
- Packaging
- Consumer goods
- Intralogistics
Technical Data
| Diameter | 35 [mm] |
| Material | NBR |
| Shore hardness | 60 |
| Color | Black |
| Fixing thread | G1/8" internal |
| Filter type | Mesh filter |
| Design | Bellows suction cup |
| Suction cup shape | round |
| Operating temperature | -20 ... +110 [°C] |
| Stroke | 13.8 [mm] |
| Volume | 6.2 [cm³] |
| Lifting force vertical at -20 kPa | 22.17 [N] |
| Lifting force vertical at -60 kPa | 41.99 [N] |
| Lifting force vertical at -90 kPa | 56.41 [N] |
| Weight | 0.012 [kg] |
