ZDF30-PU-14M

Bell-shaped suction cup
Series ZDF
- Diameter: 25 mm–100 mm
- Optimum geometry
- For thin, oily and bent metal plates and car body panels
- Friction structure on the underside of the suction cup ensures slip resistance between the workpiece and vacuum suction cup
- Highly durable and resistant thanks to the material characteristics of polyurethane
- Application areas
- Automotive
- Glass
- Wood and composite materials
Technical Data
| Diameter | 30 [mm] |
| Material | Polyurethane |
| Shore hardness | 60 |
| Fixing thread | G1/4" external |
| Stroke | 3.9 [mm] |
| Operating temperature | 0 ... +60 [°C] |
| Lifting force parallel at -20 kPa | 9.81 [N] |
| Lifting force parallel at -60 kPa | 27.47 [N] |
| Lifting force parallel at -90 kPa | 37.28 [N] |
| Lifting force vertical at -20 kPa | 17.66 [N] |
| Lifting force vertical at -60 kPa | 43.16 [N] |
| Lifting force vertical at -90 kPa | 55.92 [N] |
| Lifting force parallel at -20 kPa | 1 [kg] |
| Lifting force parallel at -60 kPa | 2.8 [kg] |
| Lifting force parallel at -90 kPa | 3.8 [kg] |
| Lifting force vertical at -20 kPa | 1.8 [kg] |
| Lifting force vertical at -60 kPa | 4.4 [kg] |
| Lifting force vertical at -90 kPa | 5.7 [kg] |
| Suction cup shape | round |
| Color | Translucent orange |
| Volume | 2.7 [cm³] |
| Weight | 0.02 [kg] |