ZDF50-PU-18F

Bell-shaped suction cup
Series ZDF
- Optimum geometry
- For thin, oily and bent metal plates and car body panels
- Friction structure on the underside of the suction cup ensures slip resistance between the workpiece and vacuum suction cup
- Highly durable and resistant thanks to the material characteristics of polyurethane
- Application areas
- Automotive
- Glass
- Wood and composite materials
Technical Data
| Diameter | 50 [mm] |
| Material | Polyurethane |
| Shore hardness | 60 |
| Color | Translucent orange |
| Fixing thread | G1/8" internal |
| Design | Bell-shaped suction cup |
| Suction cup shape | round |
| Operating temperature | 0 ... +60 [°C] |
| Stroke | 7.2 [mm] |
| Volume | 14 [cm³] |
| Lifting force parallel at -20 kPa | 34.34 [N] |
| Lifting force parallel at -60 kPa | 90.25 [N] |
| Lifting force parallel at -90 kPa | 181.49 [N] |
| Lifting force vertical at -20 kPa | 40.22 [N] |
| Lifting force vertical at -60 kPa | 99.08 [N] |
| Lifting force vertical at -90 kPa | 137.34 [N] |
| Weight | 0.041 [kg] |