ZF15-S

Flat suction cup
Series ZF
- Optimum geometry
- For flat surfaces
- Knobbed profile on the underside of the suction cup for increased friction between the workpiece and vacuum suction cup
- Application areas
- Intralogistics
- Wood and composite materials
- Metal
Technical Data
| Diameter | 15 [mm] |
| Material | Silicone |
| Shore hardness | 55 |
| Color | Red |
| Design | Flat suction cup |
| Suction cup shape | round |
| Operating temperature | -70 ... +200 [°C] |
| Stroke | 0.4 [mm] |
| Volume | 0.037 [cm³] |
| Lifting force parallel at -20 kPa | 3.43 [N] |
| Lifting force parallel at -60 kPa | 6.47 [N] |
| Lifting force parallel at -90 kPa | 7.46 [N] |
| Lifting force vertical at -20 kPa | 3.43 [N] |
| Lifting force vertical at -60 kPa | 8.44 [N] |
| Lifting force vertical at -90 kPa | 10.99 [N] |
| Weight | 0.001 [kg] |