ZFCF30-S

Flat suction cup
Series ZFCF
- Diameter: 30 mm–125 mm
- Optimum geometry
- For thin, oily metal plates and car body panels
- Profile structure on the underside of the suction cup for increased friction between the workpiece and vacuum suction cup
- Safe handling with high-speed applications without deforming the sheet metal
- Highly durable and resistant thanks to the material characteristics of polyurethane
- Application areas
- Automotive
- Glass
- Wood and composite materials
Technical Data
Diameter | 30 [mm] |
Material | Silicone |
Lifting force parallel at -20 kPa | 0.8 [kg] |
Lifting force parallel at -60 kPa | 2 [kg] |
Lifting force parallel -90 kPa | 2.9 [kg] |
Lifting force vertical at -20 kPa | 2 [kg] |
Lifting force vertical at -60 kPa | 4.6 [kg] |
Lifting force vertical at -90 kPa | 6.4 [kg] |
Shore hardness | 55 |
Suction cup shape | round |
Color | Red |
Operating temperature | -70 ... +200 [°C] |
Volume | 2 [cm³] |
Weight | 0.021 [kg] |
Downloads
PDF datasheet
Download