ZFCF30-S-14M

Flat suction cup
Series ZFCF
- Diameter: 30 mm–125 mm
- Optimum geometry
- For thin, oily metal plates and car body panels
- Profile structure on the underside of the suction cup for increased friction between the workpiece and vacuum suction cup
- Safe handling with high-speed applications without deforming the sheet metal
- Highly durable and resistant thanks to the material characteristics of polyurethane
- Application areas
- Automotive
- Glass
- Wood and composite materials
Technical Data
| Diameter | 30 [mm] |
| Material | Silicone |
| Shore hardness | 55 |
| Fixing thread | G1/4" external |
| Stroke | 3.2 [mm] |
| Operating temperature | -70 ... +200 [°C] |
| Lifting force parallel at -20 kPa | 7.85 [N] |
| Lifting force parallel at -60 kPa | 19.62 [N] |
| Lifting force parallel at -90 kPa | 28.45 [N] |
| Lifting force vertical at -20 kPa | 19.62 [N] |
| Lifting force vertical at -60 kPa | 45.13 [N] |
| Lifting force vertical at -90 kPa | 62.78 [N] |
| Lifting force parallel at -20 kPa | 0.8 [kg] |
| Lifting force parallel at -60 kPa | 2 [kg] |
| Lifting force parallel at -90 kPa | 2.9 [kg] |
| Lifting force vertical at -20 kPa | 2 [kg] |
| Lifting force vertical at -60 kPa | 4.6 [kg] |
| Lifting force vertical at -90 kPa | 6.4 [kg] |
| Suction cup shape | round |
| Color | Red |
| Volume | 2 [cm³] |
| Weight | 0.019 [kg] |