ZOBF40X80-PU-14M

Bellows suction cup
Series ZOBF
- Dimensions: 30x60 mm - 55x110 mm
- Outstanding characteristics
- For handling smooth, oily and slightly convex surfaces
- Profile structure on the underside of the suction cup for increased friction between the workpiece and vacuum suction cup
- Highly durable and resistant thanks to the material characteristics of polyurethane
- Application areas
- Automotive
- Glass
- Wood and composite materials
- Metal
Technical Data
Dimensions | 40x80 [mm] |
Material | Polyurethan |
Fixing thread | G1/4" external |
Lifting force parallel at -20 kPa | 5.3 [kg] |
Lifting force parallel at -60 kPa | 15.6 [kg] |
Lifting force parallel -90 kPa | 22.9 [kg] |
Lifting force vertical at -20 kPa | 4.8 [kg] |
Lifting force vertical at -60 kPa | 12.8 [kg] |
Lifting force vertical at -90 kPa | 18.2 [kg] |
Shore hardness | 60 |
Suction cup shape | oval |
Color | Translucent orange |
Operating temperature | 0 ... +60 [°C] |
Volume | 22.5 [cm³] |
Weight | 0.042 [kg] |
Downloads
PDF datasheet
Download