ZOBF40X80-PU-18F

Bellows suction cup
Series ZOBF
- Optimum geometry
- For handling smooth, oily and slightly convex surfaces
- Profile structure on the underside of the suction cup for increased friction between the workpiece and vacuum suction cup
- Highly durable and resistant thanks to the material characteristics of polyurethane
- Application areas
- Automotive
- Glass
- Wood and composite materials
- Metal
Technical Data
| Dimensions | 40x80 [mm] |
| Material | Polyurethane |
| Shore hardness | 60 |
| Color | Translucent orange |
| Fixing thread | G1/8" internal |
| Design | Bellows suction cup |
| Suction cup shape | oval |
| Operating temperature | 0 ... +60 [°C] |
| Stroke | 10.3 [mm] |
| Volume | 22.5 [cm³] |
| Lifting force parallel at -20 kPa | 51.99 [N] |
| Lifting force parallel at -60 kPa | 153.04 [N] |
| Lifting force parallel at -90 kPa | 224.65 [N] |
| Lifting force vertical at -20 kPa | 47.09 [N] |
| Lifting force vertical at -60 kPa | 125.57 [N] |
| Lifting force vertical at -90 kPa | 178.54 [N] |
| Weight | 0.042 [kg] |