ZOU10X30-WS

Flat suction cup
Series ZOU
- Optimum geometry
- Can be used universally
- Application areas
- Electronics
- Metal
Technical Data
| Dimensions | 10x30 [mm] |
| Material | Silicone food-safe |
| Shore hardness | 55 |
| Color | Translucent white |
| Design | Flat suction cup |
| Suction cup shape | oval |
| Operating temperature | -70 ... +200 [°C] |
| Stroke | 1.1 [mm] |
| Volume | 0.394 [cm³] |
| Lifting force vertical at -20 kPa | 6.08 [N] |
| Lifting force vertical at -60 kPa | 13.93 [N] |
| Lifting force vertical at -90 kPa | 20.11 [N] |
| Weight | 0.002 [kg] |