ZOU4X10-S-M5M

Flat suction cup
Series ZOU
- Optimum geometry
- Can be used universally
- Application areas
- Electronics
- Metal
Technical Data
| Dimensions | 4x10 [mm] |
| Material | Silicone |
| Shore hardness | 55 |
| Color | Red |
| Fixing thread | M5 external |
| Design | Flat suction cup |
| Suction cup shape | oval |
| Operating temperature | -70 ... +200 [°C] |
| Stroke | 0.3 [mm] |
| Volume | 0.064 [cm³] |
| Lifting force vertical at -20 kPa | 1.86 [N] |
| Lifting force vertical at -60 kPa | 2.94 [N] |
| Lifting force vertical at -90 kPa | 3.43 [N] |
| Weight | 0.003 [kg] |
