MATCH – end-of-arm ecosystem

Discover MATCH! The standardized interface combines the two main handling technologies: Gripping and vacuum systems. The innovative ecosystem – consisting of robot module, gripper, storage station and suitable software – can be integrated quickly and easily, enabling profitable production in a timely manner, even for small quantities. This gives you maximum flexibility – both in terms of the choice of end effector and the choice of robot. MATCH is compatible with all common robots on the market. Thanks to the standardized interface and the option of a manual or automated changeover function, you are equipped for the constantly changing requirements and challenges on the market.


Technology highlights



Do you have any questions?

Personal data
Message