2-Jaw Parallel Grippers
Series GPP5000AL

"The Alternative"

  • Aluminum Linear Guide – The alternative
    Reduced to those aspects which are the most important, the steel / aluminum guide variant offers significantly better performance when compared to a similar gripper with a T-groove travel guide, and is on par with the best principles of toothed guidance systems.
  • Only here – larger stroke, reduced costs
    If the stroke is not large enough, you do not have to change to the next size! The L variants offer the same stroke – without additional weight or increased space requirements. This saves you costs and keeps you flexible.
  • The value promise – Consistent and without fine print
    Rely on the Zimmer Group and benefit from an exclusive 24-month warranty for your GPP and GPD5000 grippers – without restrictions, even for parts that come into contact with the workpiece and wear parts. Maximum reliability, maximum productivity – 24/7!
Series features
  • IP40
  • Magnetic field sensor
  • Purged air
  • Long stroke / Spring closing
  • Long stroke / Spring opening
  • Long stroke
  • 15 million maintenance-free cycles (max.)
  • Aluminum Linear Guide
  • Cleanroom-certified
  • Enlarged stroke
  • Enlarged stroke / Spring Closing
  • Enlarged stroke / Spring Opening
  1. Wedge hook mechanism
    • high forces and moments capacity
    • Synchronized gripper jaw movement
  2. Gripper jaw
    • Gripper fingers mounted using removable centering sleeves
    • Lubricated for life via incorporated lubrication slots
  3. Aluminum Linear Guide
    • Robust prismatic guide
    • Enables attachment of long gripper fingers
  4. Integrated gripping force safety device
    • Spring built into cylinder chamber as an energy store
  5. Drive
    • Double-acting pneumatic rotor cylinder
  6. Mounting and positioning
    • Alternatively, on several sides for customized mounting
  7. Sensing slot
    • mounting and positioning of magnetic field sensors
  8. Robust, lightweight housing
    • Hard-coated aluminum alloy
Use
  • Rotary indexing tables
  • Workpiece carrier
Advantage
  • No direct power supply
  • Gripping force is generated via a spring
  • Normally open or normally closed
  • Drive by means of stationary, cost-effective standard cylinder or cam disk
Details
Individualizations
Use
  • Can be used universally
  • e.g. as a hold-down device
Advantage
  • Fixed end stop
  • Defined workpiece position
  • Minimized interference contours
Details
Individualizations
Use
  • Pressure retention, gripping force retention
Advantage
  • Can be mounted directly on the gripper
  • No tube assembly required
  • Adapted to the shape of the gripper
Details
Individualizations
Use
  • Pharmaceutical, medical, cosmetic and food industries
  • Packaging and production machines
Advantage
  • FDA-approved materials and coatings
  • No harmful contamination of the product
Details
Use
  • In environments with highly flammable materials
Advantage
  • Safe process guaranteed
  • Certified
  • All products and classes can be certified
Details
Individualizations
Use
  • Machine loading of grinding and milling machines
Advantage
  • Able to be used under the most adverse conditions
  • High level of IP protection
  • Protection from unwanted ingress of particles
  • Easy to clean
Details